SMART PRODUCTS

Systems are our philosophy

At NORD, the whole is more than the sum of the individual parts; users need more than simply drive components - above all they require complete solutions as unified systems. Because of this, our product development pursues a consistent system philosophy, which is reflected in the perfectly matched modules of our wide range of products. SMART SOLUTIONS from NORD are always produced in a functional pyramid. Motors, control units and gears are just as much components as our extensive range of system modules such as planning, project management, installation and service.

Drive solutions for theatre technology

Stage systems demand a safe, reliable and quiet drive technology: Curtains, podiums, rotating, lifting or sliding stages and stage structures must be brought into the correct position unnoticed by the audience and without endangering the actors and stage hands. For theatre technology, NORD DRIVESYSTEMS supplies unified drive solutions, which can be matched to specific applications - from a single source. (Pictures, from left to right: SK 9052.1 AZ – 160L/4 DBR 187 HL MIK OL/H WE, double brake 2 x 187 Nm, rotary encoder, SK 700E frequency inverter with additional brake resistors and CANopen BUS connection)

SK 200E - Fast and universal use

For use in simple drive functions up to complex positioning control, we provide high quality frequency inverters such as the SK 200E for high efficiency decentralised drive solutions. All products are programmed and configured ready for use. No matter which application or industry, our drive solutions are always ready for immediate use.

In addition, with series functions e.g. automatic flux regulation, NORD drive electronics guarantee high potentials for energy saving. The combination of our efficiency-optimised energy saving motors and almost loss-free unicase gear units results in especially energy-efficient drive solutions for greater efficiency and lower environmental pollution.

Pump configuration

Pump application with local setting facilities via potentiometer, control
directly on the unit, external 400 V power supply.

1 = SK 205E-XXX-340 A, SK TI4-X205-3
2 = SK CU4-24V-140B
3 = SK CU4-POT