Geared motors

Find the product for your application!

We offer a wide variety of geared motors: Helical, parallel, and bevel gears and of course the special NORD BLOC and UNIVERSAL products.

As early as the 1980s, NORD developed the most important innovation in gear unit construction to the present day. The unicase concept. All bearing holes and sealing surfaces are machined in a single stage on the latest CNC centres.

Helical geared motors

UNICASE

UNICASE Helical Foot Gearmotors, Motoriduttori ad ingranaggi UNICASE

88 - 230.000 lb-in
0,16 - 200 hp

Ratio:
1.35:1 - 14,340.31:1

NORDBLOC.1

NORDBLOC Helical Inline Geared Motor NORDBLOC Stirnradgetriebemotor, motoriduttori coassiali ad ingranaggi NORDBLOC

800 - 28,320 lb-in
0.16 - 50 hp

Ratio:
2.10 : 1 – 456.77:1

Parallel Shaft Geared Motors

UNICASE

UNICASE helical shaft, motoriduttori pendolari ad assi paralleli UNICASE

973 - 885 000 lb-in
0,16 - 250 hp

Ratio:
4.03:1 - 6616.79:1

Industrial Gears

Industrial_Gear_Unit_1, riduttori industriali

224 000 - 2 196 000 lb-in
3,0 - 2,950 hp

Ratio:
5.54: 1 - 1,600 : 1

Helical-Bevel Geared Motors

UNICASE

UNICASE helical bevel gear motor, Kegelradgetriebemotor, motoriduttori ortogonali UNICASE

1,580 – 440,000 lb-in
0.16 - 250 hp

Ratio:
8.04:1 - 13,432.68:1

2-Stage Helical Bevel

797 - 5,841 lb-in
0.16 - 12.0 hp

Ratio:
3.58:1 - 70:1

Industrial Gears

Industrial_Gear_Unit_1, riduttori industriali

224 000 - 2 196 000 lb-in
3,0 - 2,950 hp

Ratio:
5.54: 1 - 1,600 : 1

Worm Geared Motors

UNICASE

UNICASE Helical Worm

830 - 27,000 lb-in
0.16 - 20 hp

Ratio:
4.4:1 - 7095.12:1

UNIVERSAL SI

UNIVERSAL Worm Gear Unit, riduttori a vite senza fine UNIVERSAL

203 - 2800 lb-in
0.16 - 5.0 hp

Ratio:
5.00:1- 3,000.00:1

UNIVERSAL SMI

186 - 4,683 lb-in
0.16 - 5.0 hp

Ratio:
5.00:1 - 3,000.00:1

Mechanical Variable Speed Drives

Unicase Belt Variators

Unicase Belt Variators 0.16 - 150 hp

Ratio:
6:1